2R-BSJ-U 6:1/SSE-1/SSE-2/FT/72.00/S

2R-BSJ-U 6:1/SSE-1/SSE-2/FT/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Upright, Reverse, 2 ton Capacity, 6:1 Gear Ratio, Standard Threaded End

Lead Time:  12 Weeks*
$1811.42 each**
Max Travel Length

Min: 1.0 in  Max: 144.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

Dimensions

Dimensions
Dimension Value
T 1,828.80 mm (72.000 in)

Specifications

Specification Value
Gear Ratio 6:1
Screw Diameter 25 mm / 1.00 in
Screw Lead 6 mm / 0.25 in
Screw Root Diameter 21 mm / 0.82 in
Worm Turns Per Inch 24
Weight 28 kg / 61.70 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 17,793 N / 4,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0011 N·m / 0.0100 in.-lb.
Max Input Torque 4.52 N·m / 40.00 in.-lb.
Max Input kW/HP 1.49 kW / 2.00 hp
Max Worm Speed Rated Load 1,800 rpm
Max Capacity at 1750 rpm 17,793 N / 4,000 lbf
Tare Drag Torque 0.452 N·m / 4.000 in.-lb.
Back Drive Holding Torque 4.067 N·m / 3.000 ft.-lb.
Jack Travel Rate at 1750 RPM 1,829 mm/min / 72 in/min

Get Quote

*Please fill out the information below so we can best assist you: